High Speed Development
Serial Attached Cable
10 Gigabit Ethernet Cable
Serial ATA Cable

Online Flat Cable Catalog
SCSI Cable Application Info
SCSI Cable
Zero Halogen Cable
Internal Zip Cable
External Flat Cable
External Round Cable
Internal Round Cable
Flat High Temp Cable
Ultra ATA Cable
Flat Coax Cable

Search Google

Vbar.gif (382 bytes)

Mass Termination Eye Opener Plus Cable Equalized Cable  InfiniBand Cable
10 Gigabit Ethernet cable  Ultra 320 cable Serial ATA cable lvds cable 
Ribbon Fiber cable SAS cable PCI Express cable Tactical Fiber cable
CX4 Cable

Equalized Cable - Amphenol Spectra-Strip

Equalized Cable

The Equalized Cable with Eye Opener + Cable conductor technology provides cables and cable assemblies with the highest data rate, longest distance or smallest size of any equivalent cable construction. It utilizes a passive equalization conductor that modifies the frequency response within the cable. This improvement allows for 30% - 100% longer distances and smaller cable diameters at a specified data rate. When performance is critical and space is limited, the cable assemblies can provide up to 2.5 Gbps of data transmission at distances up to 30 meters. In addition, EYE OPENER + cables provide improved system reliability at data rates of 2.5 � 3.5 Gbps without experiencing high frequency parasitic effects from the RLC circuits.

Read the Press Release.

See our Power Point presentation

"Eye Opener +" is a trademark of W.L. Gore and Associates.