






























|
 |
Mass Termination
Eye Opener Plus Cable
Equalized Cable
InfiniBand Cable
10 Gigabit Ethernet cable
Ultra 320 cable
Serial ATA cable
lvds cable
Ribbon Fiber cable SAS cable PCI Express cable Tactical Fiber cable
CX4 Cable
Ribbon Fiber Cable - Amphenol Spectra-Strip
- Compact design combines high fiber density in a small, flexible package
- 12 or 24 50/125 or 62.5 /125 multimode fibers
- Easily removable acrylate ribbon matrix material allows for ease of stripping and breakout for splicing or termination to an MT ferrule, MTP�, or MPO connector
- Aramid Strength members applied between the ribbon and the extruded cable jacket to provide tensile strength and crush resistance
- Durable PVDF jacketing system
- Offers superior performance over a wider operating temperature range
- Provides superior protection for the ribbon against mechanical stresses
- Jacket rip cords on duplex cable for easy jacket strip back
- UL and c (UL) Certified
- Listed OFNP/FT-6
- Low Smoke Zero Halogen available
- RoHS Compliant
|