News Archive

Amphenol LTW AC Trunk Cabling System


January 3, 2012

Amphenol LTW AC trunk cabling system improves power performance, ease of installation, reducing installation and cost of ownership. The system enables installer the customize ability to determine the numbers of T junctions needed for each project.

Amphenol LTW offers total waterproof solution for photovoltaic market and has capability and technology for OEM/ODM design from cable assembly, junction box, connector to module integration while meeting the latest UL, TUV and NEC safety standards and regulations.

  • 3 or 4 pin

  • Rated voltage: 350V

  • Current capacity up to 30A

  • IP 67 waterproof

  • IP 2X touch proof

  • Compact in size

  • UV resistant

  • UL type TC-ER cable

  • Safety locking feature unlock with tooling



Solution 1


Solution 2

Certification (In-Progress): UL 6703A and UL 9703

 

Accessories:


  • PW II Series (Power Connector)


  • End Cap


  • Unlocking Tool


  • Dust Covers


  • Waterproof Caps


For further information, please contact:
(US & Canada) Anson W. Ting
(ROW) Denys Antonenko
Amphenol LTW Technology Co., Ltd.