Part Information:
Part Number: 432-2802-XXX
Description: Round Loose pair Twist 'N' Flat , 28 awg stranded, PVC
Family: Internal Twisted Pair
Outline Drawing
Introduction
Loose pair Twist 'n' Flat Cable is used in applications that require twisted pairs. It improves routing
and flexibility and can also be bundled into a round configuration for improved airflow.
Specifications
432-2802/432-2806 Series
Flat Length: 2.5" � .125"
Minimum Twisted Pair Length: 5.5" � .500"
2.5" Flat/1.75" Flat (provided in round form)
433-2802/433-2806 Series
Flat Length: 1.75" � .125"
Minimum Twisted Pair Length: 3.5" � .500"
2.5" Flat/1.75" Flat (provided in round form)
Physical
Pitch
.050" (� 005")
Conductors
28 AWG 7/36 Tinned Copper
Color Code
Brown, Red, Orange, Yellow, Green, Blue, Violet, Gray, White, Black and Repeat with
Tan Common
Insulation
PVC, Flame Retardant VW -1
Cable Thickness
.042" � .003"
Flat Laminate
Clear PVC, Self-Extinguishing
Temperature Rating
-20�C to +105�C (-4�F to 221�F)
UL Style
AWM #20130, CSA Available
Number of Programmable Lengths Available
Up to Ten Different Twisted Pair Lengths Available
Electrical
Voltage Rating
300 V
Current Rating
1 A Nominal @ 10�C
Ordering Information
For ordering information, please contact factory.