Select One
Internal SCSI
Serial Attached SCSI
Ultra 320 SCSI
High Speed Development
InfiniBand
10Gb Ethernet
SKEWCLEAR
Fibre Channel
High Bandwidth / Low Skew
Zero Halogen
Internal Zip / Twisted Pair
External Flat Shielded
External Round Shielded
Internal Round Unshielded
Flat Hi Temp
Ultra ATA
Serial ATA
Flat Coax
Fiber Optics
121 Series
125 Series
132 Series
159 Series
160 Series
161 Series
164 Series
165 Series
168 Series
169 Series
191 Series
193 Series
425 Series
432 Series
465 Series
843-111 Parallel / 114 Twisted Series Spectra-Bond®
843-112 Parallel / 115 Twisted Series Ultra-Flex®
843-132 Series Slit Flat .050" CenterTwist 'N' Flat®
843-135 Series 3C® Color Coded .050" Center
843-135 Series Slit 3C® Color Coded .050" Centere
843-151 Series Shielded Jacketed Zip 050" Center
843-151-3033 Series Spectra-Zip® Shielded and Jacketed 025" Center
843-152 Series Twist 'N' Flat® Jacketed Shielded 050" Center
843-191-2601 Series Spectra-Zip® Planar Cable .050" Center
843-191-2801 Series Spectra-Zip® Planar Cable .050" Center
843-191-2811 Series Spectra-Flex High Flex Life .050" Center
843-191-2815 Series Spectra-Zip® 1,00 mm Center
843-193-3X0X Series Spectra-Zip® TPE .025" Center
193-2801 Series TPE Insulated Zip Cable .050" Center
193-3X0X Series Spectra-Zip® TPE .025" Center
324- Series Spectra-Strip Round 'N' FlatT Termination Press
843-432 and 433 Series Loose Pair Twist 'N' Flat®
843-491 Series Spectra-Strip® Slit Zip
Information Request List
Part #
Description
Remove from List
The information request list is empty.
Please press the browser BACK button
and continue browsing or
click here.